8367 - Facenuts Series

1305663603 8367
Roll Over to Zoom
Round knurl 1" (25.0mm) diameter, 19/64" (7.5mm) thickness. 3/4"-20 thread to fit 5/8" (15.9mm) shaft.
Property (Mouseover for details) Value
Description Face Nut
Face diameter 1.000 dia
Mounting 3/4/2020
Length/Thickness 19/64
Min qty No
Details Round knurl
Material aluminum