8338 - Hexnuts Series

Series: Hexnuts Questions? Contact Littelfuse Support
1302646512 8346
Brass 7/8" (22.2mm) hex, 1/8" (3.2mm) thick.
Property (Mouseover for details) Value
Description Hex Nut
Length/Thickness 1/8
Min qty No
Material brass
Screw thread 5/8/1932
Width across flats 7/8