PL-2-GC000 - Incandescent Pilot Lights Series

Roll Over to Zoom

Corrosion-resistant construction. Spring-actuated brass contacts assure proper contact with the bulb. 16AWG (1.0mm2 ) insulated stranded copper leads, 8” (203mm) long.

  • #53 bulb supplied, Plated brass bezel, satin finish.
  • 5/16” (7.9mm) diameter mounting stem, 3/8” (9.5mm) long.
  • Green lens