JBPT3P01ZXB - Junction Blocks Series

JBPT201ZXR
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Single Stud Junction Blocks (Feed-Thru & Non-Feed Thru)
Junction Blocks are used as electrical connection points for the distribution of power or ground. These blocks can simplify cabling & architectures, and serve as convenient power tap points. Feed-thru versions enable firewall-mount applications and help reduce wiring costs and overall space required for cable routing.

Property (Mouseover for details) Value
Housing Nylon UL 94-V0
Mounting Method Bolt-Down Feed Thru
Input Terminals 3/8"-16 Zinc Plated Steel Stud
Current Rating (Max) 250
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
JBPT3P01ZXB Junction Block, 3/8-16 PassThru Blk RoHS No 02/17/2021 PbFree No 02/17/2021 CoC_RoHS10_JBPT3P01ZXB Yes
02/17/2021
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.