1236 - 1 to 6 Pole Connectors Series

1305658851 1236
Roll Over to Zoom
Normally used with a trailer where limited functionality (taillights, brake lights) is needed.
Ideal for boat trailers, or RVs towing a car on a flatbed trailer.
Diecast metal housing.
Screw terminals accept up to 12AWG wire.
Replaceable interior.
Contacts float for best alignment and connection.
Cable clamps hold all size cables firmly in place.
Cable protector (on matching 1254) is constructed from plated steel, and provides strain relief and protection against abrasion. See also Automotive Connectors’such as12400 and 12401
Property (Mouseover for details) Value
Package Type 1236-BX
Description Plug
Material Diecast Metal
Circuits 6
Terminals Brass
Sample capable No

pdf icon Two Pole Power Take-Off Datasheet

Part Numbers: 11041-06 11042-05 – Replaces Hot Feed D-605