12301 - 13-Pole Tractor-Trailer Connectors Series

1305242990 12301
Roll Over to Zoom
Provides six additional tractor-trailer circuits within the dimensions of traditional 7-pole connectors!
Mates with 12300.
Adaptable to a wide variety of wiring combinations, including multiplexed circuits.
Surpasses SAE J560b performance standards.
Conforms to this standard for interchangeability between 7-pole and 13-pole connectors.
Distinctive bright yellow identifies 13-pole connectors.
Robust glass-filled plastic housings cannot rust or corrode.
Ground terminals accept up to 8AWG wire, 7 pole terminals up to 10AWG, smaller 6 pole terminals up to 14AWG.
Plug locks into the socket, utilizing the spring-loaded socket door.
Spring-grip contacts have self-adjusting spring bands to maintain long-term uniform electrical contact with socket pins.
O-ring at the plug end prevents water from reaching the contacts.
Strain relief and grommet seal isolates the contacts from mechanical strain, and provides extra moisture protection.
Cable retainer maintains secure cable connection.
Replaceable interior.
Includes six 31784 crimp-on connectors to mate with the six smaller pole terminals
Property (Mouseover for details) Value
Package Type 12300-BX
Description Plug
Terminals Brass
Circuits 13
Color Yellow
Material Glass-Filled Plastic
Sample capable No