12063-01 - 7 Pole Tractor Trailer Connectors Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

7-pole trailer connectors are used for the electrical connection of turn lights, brake lights, lamps, and AUX/ABS power on vehicles with 12V and 24V electrical systems. Features and Benefits • Protective, doored sockets to protect terminals from debris and contaminants • Individual pins for specific electrical function assignment • Rugged, proven, round pin design • Rugged, round zinc die cast housings for compact design • Flanged socket options for mounting ease • Cover break force: 47N

Property (Mouseover for details) Value
Housing Diecast Metal
Circuitry 7
Input Terminals Brass
Contact Material Screw

pdficon 12063-01 2D Prints

12063-01 2D Prints

pdficon Vehicle Connectors 7 Pole Tractor Datasheet

Vehicle Connectors 7 Pole Tractor Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.