YC/YM Series - Miniature Polymer Protected Zener Diode

Series: YC/YM
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
PTC polyzen ycym Series Image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Help improve output voltage clamping – even when input voltage is high and diode currents are large. Our PolyZen devices are polymer-enhanced, precision Zener diode micro-assemblies. The advanced feature of these devices is that the Zener diode is thermally coupled to a resistively non-linear PPTC (Polymer Positive Temperature Coefficient) layer. This PPTC layer is fully integrated into the devices and is electrically in series between VIN and the diode-clamped VOUT. These offer resettable protection against multi-watt fault events without the need for multi-watt heat sinks. Use PolyZen devices to help protect low-power DC applications from damage caused by inductive voltage spikes, voltage transients, incorrect power supplies, and reverse bias.

Features:
Multi-Watt and Time Delayed Protection

  • Overvoltage transient suppression
  • Stable VZ vs. fault current
  • Time delayed, overvoltage trip
  • Time delayed, reverse bias trip
  • Multi-Watt power handling capability
  • Integrated device construction
  • RoHS compliant

Benefits:

  • Stable Zener diode helps shield downstream electronics from overvoltage and reverse bias
  • Trip events shut out overvoltage and reverse bias sources
  • Analog nature of trip events helps minimize damage from upstream inductive spikes
  • Minimal power dissipation requirements
  • Single component placement

Applications:

  • DC power port protection in portable electronics
  • DC power port protection for systems using barrel jacks for power input
  • Internal overvoltage and transient suppression
  • DC output voltage regulation
  • Tablet PCs and portable electronics

Access specifications, certifications, check availability and order parts below

Catalog #VZ Min (V)VZ Max (V)IZT (A)IHold (A)RTYP
(Ω)
VINT Max (VDC)Test Currents (A)IFLT max (A)Test Voltage (VDC)Surge Immunity (8/20 µseconds) (A)Operating Temperature Maximum CelsiusPackaging
Method
Package QuantityProduct
Specification
Compare
ZEN056V260A16YC5.355.850.12.60.04165+3/-40+16/-1215085T&R4000Product Specification
ZEN056V130A16YM
Obsolete: 2022 -01-11
5.355.850.11.30.11143+3/-40+16/-1215085T&R3000Product Specification
ZEN056V130A24YC
Obsolete: 2022 -01-11
5.355.850.11.30.11243+4/-40+24/-1616085T&R4000Product Specification
ZEN056V175A12YM
Obsolete: 2022 -01-11
5.355.850.11.750.05124+3/-40+12/-1215085T&R3000Product Specification
ZEN056V230A16YC
Obsolete: 2022 -01-11
5.355.850.12.30.04165+3/-40+16/-1215085T&R4000Product Specification
ZEN132V130A16YM
Obsolete: 2022 -01-11
13.213.80.11.30.11143+1/-40+20/-128085T&R3000Product Specification
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF3821-000 ZEN056V130A16YM RoHS No 02/18/2019 PbFree No 02/18/2019 No
02/18/2019
RF4203-000 ZEN056V130A24YC RoHS No 10/10/2017 PbFree No 10/10/2017 No
10/10/2017
RF4110-000 ZEN056V175A12YM RoHS No 02/18/2019 PbFree No 02/18/2019 No
02/18/2019
RF4180-000 ZEN056V230A16YC RoHS No 10/25/2016 PbFree No 10/25/2016 No
10/25/2016
RF4181-000 ZEN056V260A16YC RoHS No 11/04/2016 PbFree No 11/04/2016 CoC_RoHS10_RF4181-000-ZEN056V260A16YC REACH201_Declaration_RF4181-000-ZEN056V260A16YC No
11/04/2016
Does not Contain
RF4014-000 ZEN132V130A16YM RoHS No 02/18/2019 PbFree No 02/18/2019 No
02/18/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.