BTB12-800BW3G - BTB12-x00BW Series

BTB12-800BW3G
Roll Over to Zoom

This triac is designed for high performance full-wave ac control applications where high noise immunity and commutating di/dt are required.

Features:

  • Blocking Voltage to 800 V
  • On-State Current Rating of 12 Amperes RMS at 25°C
  • Uniform Gate Trigger Currents in Three Quadrants
  • High Immunity to dV/dt - 2000 V/µs minimum at 125°C
  • Minimizes Snubber Networks for Protection
  • Industry Standard TO-220AB Package
  • High Commutating dI/dt - 4 A/ms minimum at 125°C
  • These are Pb-Free Devices

Applications:

  • Motor Control

End Products:

  • White Goods