MG12150D-BA1MM Series - 1200V 150A IGBT Module

Roll Over to Zoom

Littelfuse Half-Bridge Circuit IGBT Modules, available in industry-standard S, D, or WB packages with ratings up to 1200V and 600A, offer high efficiency and fast switching speeds by combining simple MOSFET gate-drive with the high current and low saturation voltage switching capability of bipolar transistors. Both standard and customized solutions are available to meet circuit designers’ exacting performance standards.

Features

  • Ultra-low loss
  • High ruggedness
  • High short circuit capability
  • Positive temperature coefficient device
  • Incorporates fast free-wheeling diodes

Applications

  • AC Motor Controls
  • Inverters
  • Motion/Servo Controls
  • Power Supplies
  • Solar Inverters

Access specifications, certifications, check availability and order parts below

Catalog #VCES (V)VCE(sat) (V)Eoff (mJ)Package TypeSizeRthJC (K/W)TopologyPtot - (W)UL Recognized File NumberStockSamples
MG12150D-BA1MM12001.89.8bulkPackage D: 108 x 62 x 30 (mm)0.11circuit B1100E71639CheckOrder