NGD8201A Series - Ignition IGBT, N-Channel, 20 A, 400 V

NGD8201A
Roll Over to Zoom

This Logic Level Insulated Gate Bipolar Transistor (IGBT) features monolithic circuitry integrating ESD and Over-Voltage clamped protection for use in inductive coil drivers applications. Primary uses include Ignition, Direct Fuel Injection, or wherever high voltage and high current switching is required.

Features:

  • DPAK Package Offers Smaller Footprint for Increased Board Space
  • Gate-Emitter ESD Protection
  • Temperature Compensated Gate-Collector Voltage Clamp Limits Stress Applied to Load
  • Intergrated ESD Diode Protection
  • Low Threshold Voltage for Interfacing Power Loads to Logic or Microprocessor Devices
  • Low Saturation Voltage
  • High Pulsed Current Capability
  • Optional Gate Resistor (RG) and Gate-Emitter Resistor (RGE)
  • Pb-Free Package is Avialable

Applications:

  • Ignition Systems
  • Direct Fuel Injection
  • Coil-on-Plug
  • Driver-on-Coil

End Products:

  • Automotive

Access specifications, certifications, check availability and order parts below

Catalog #TYP BVCES@IC (V)ICmax (A)VCE(sat) (V)EAS (mJ)PDMAX
(W)
StockSamples
NGD8201ANT4G400201.3250125CheckOrder