LSIC1MO120E0080 Series - Enhancement-mode SiC MOSFET, 1200 V, 80 mOhm, N-channel

Power Semiconductor Silicon Carbide LSIC1MO120E0080 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

▶ Click here to request a sample


Littelfuse Silicon Carbide (SiC) MOSFET LSIC1MO120E0080 1200 V come in ratings of 1200 V, 80 mOhm in a TO-247-3L package.

 

Features:

  • Optimized for high frequency, high-efficiency applications
  • Extremely low gate charge and output capacitance
  • Low gate resistance for high-frequency switching
  • Normally-off operation at all temperatures
  • Ultra-low on-resistance

Applications:

  • Solar Inverters
  • Switch Mode Power Supplies
  • UPS systems, Motor Drives
  • High Voltage DC/DC Converters
  • Battery Chargers and Induction Heating

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating (V)Typical On-Resistance (mOhm)Current Rating (A)Gate Charge (nC)ConfigurationDriving Voltages (V)Switching Energy (uJ)RoHSTJ Max (°C)Check StockPartner ECAD ModelsStockSamples
LSIC1MO120E00801200802592N-Channel20/-5252Yes175YesLSIC1MO120E0080CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LSIC1MO120E0080 1200V/80mohm SiC MOSFET TO-247-3L RoHS No 07/17/2020 PbFree No 07/17/2020 CoC_RoHS9_LSIC1MO120E0080 REACH209_Declaration_Contain-_LSIC1MO120E0080 Yes
07/17/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.