LFUSCD04065A Series - 650 V, 4 A, TO-220 2-lead

Series: LFUSCD04065A
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Not recommended for new designs

The LFUSCD series of silicon carbide (SiC) Schottky diodes has near-zero reverse recovery current, high surge capability, and a maximum operating junction temperature of 175 °C.
The diode series is ideal for applications where improvements in efficiency, reliability, and thermal management are desired.


  • Positive temperature coefficient for safe operation and ease of paralleling
  • 175 °C maximum operating junction temperature 
  • Enhanced surge capability 
  • Extremely fast, temperature-independent switching behavior
  • Dramatically reduced switching losses compared to Si bipolar diodes


  • Boost diodes in power factor correction
  • Switch-mode power supplies
  • Uninterruptible power supplies
  • Solar inverters
  • Industrial motor drives

Access specifications, certifications, check availability and order parts below

Catalog #VRRM(V)Forward Voltage Drop VF (V)Reverse Current IR (µA)Peak Forward Surge Current IFSM (A)QC (nC)Package TypeTJ Max (°C)ConfigurationIF(AV)SizeStockSamples