LFUSCD06065A Series - 650 V, 6 A, TO-220 2-lead

Not recommended for new designs 

The LFUSCD series of silicon carbide (SiC) Schottky diodes has near-zero reverse recovery current, high surge capability, and a maximum operating junction temperature of 175 °C.

The diode series is ideal for applications where improvements in efficiency, reliability, and thermal management are desired.

Features:

  • Positive temperature coefficient for safe operation and ease of paralleling
  • 175 °C maximum operating junction temperature
  • Enhanced surge capability
  • Extremely fast, temperature-independent switching behavior
  • Dramatically reduced switching losses compared to Si bipolar diodes

Applications

  • Boost diodes in power factor correction
  • Switch-mode power supplies
  • Uninterruptible power supplies
  • Solar inverters
  • Industrial motor drives

Access specifications, certifications, check availability and order parts below

Catalog #VRRM(V)Forward Voltage Drop VF (V)Reverse Current IR (µA)Peak Forward Surge Current IFSM (A)QC (nC)Package TypeTJ Max (°C)ConfigurationIF(AV)SizeStockSamples
LFUSCD06065A6501.5200489TO220-2L175Single6TO220-2LCheckOrder