LFUSCD20120B - LFUSCD20120B Series

Property (Mouseover for details) Value
VRRM(V) 1200
Forward Voltage Drop VF (V) 1.5
Reverse Current IR (µA) 500
Peak Forward Surge Current IFSM (A) 160
QC (nC) 70
Package Type TO247-3L
TJ Max (°C) 175
Configuration Common Cathode
IF(AV) 20
Package Size TO247-3L
Mounting Method Through Hole
Technology SiC Schottky Diode
RoHS Yes