MS0690J-DL1TE Series - 90A AC Controller Module, SOT227B

Power Semiconductor Thyristor Module MS0690J DL1TE Hi Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Thyristor AC controller module for mains frequency (50Hz/60Hz), utilizing two SCR dies in anti-parallel configuration for applications such as heating.

Robust SOT227B package with isolation voltage 2500V minimum

Features:

  • High current handling capability, IT(RMS)=90A
  • Surge capability up to 950 A
  • Compact and robust SOT227B package
  • Glass – passivated junctions

Applications:

  • High power electrical tankless water heater

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IDRM@
VDRM
125°C
(mA)
VTM
(V)
ITSM 60Hz
(A)
Itav (A)I2tTq (μs)tgt (μs)di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
PGAV
(W)
PGM
(W)
Holding Current (A)Partner ECAD ModelsStockSamples
MS0690J-DL1TE906000.0231.895064374535320050011080MS0690J-DL1TECheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.