DURF840 Series - 8A, 400V, ITO-220AC

Power Semiconductor Ultrafast Rectifier DURF840 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse DURF840 series Ultrafast Recovery Rectifier is designed to meet the general requirements of commercial applications by providing low Trr, high-temperature, low-leakage and low forward voltage drop products. It is suit­able for output rectifier, free-wheeling or boost diode in high-frequency power switching application such as switch mode power supply and DC-DC converters.

Features:

  • Ultra-fast switching
  • Low reverse leakage current
  • High surge current capability
  • Low forward voltage drop
  • Single die in two-leaded, electrically isolated ITO- 220AC package  

Applications:

  • Output rectifiers in switch mode power supplies (SMPS) and DC to DC converters
  • Free-wheeling diode or boost diode in converters and motor control circuits
  • Anti-parallel diode for high frequency switching devices such as IGBT
  • Uninterruptible Power Supplies (UPS)
  • Inductive heating and melting
  • Ultrasonic cleaners and welders

Access specifications, certifications, check availability and order parts below

Catalog #ConfigurationPeak Inverse Voltage VRWM (V)Forward Continuous Current IF (A)Peak Forward Surge Current IFSM (A)Vf (V)IF(AV)Package TypeRoHSPartner ECAD ModelsStockSamples
DURF840Single4008801.38ITO-220ACYesDURF840CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
DURF840 400V 8A Ultrafast Rectifier DUR series RoHS No 12/05/2019 PbFree No 12/05/2019 CoC_RoHS9_DURF840 Yes
12/05/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.