Ground Reference Modules


  • SE-GRM

  • Connects the SE-601 relay to an ungrounded bus....More

  • Input
    Voltage (V):
     1000 V dc, 125 V dc, 1500 V dc, 24 V dc, 250 V dc, 300 V dc, 400 V dc, 48 V dc, 500 V dc, 600 V dc more

  • Weight (lbs/g): 0 Kg

  • Power Consumption: 12.5 W Normal, 25 W During Fault, 16 W Normal, 32 W During Fault