Remote Monitoring


  • RK 102

  • Remote Indication and Reset Assembly Remote indication and reset for the SE-105 and SE-107. NEMA 4 a...More

  • Dimensions: 1.7 H x 1.1 W x 2.2 D in.

  • Weight (lbs/g): 0 Kg

  • Conformally coated: Standard

  • RK 13

  • Relay Interface Module Separate ground-fault and ground-check indication contacts for the SE-105 or ...More

  • Relay Contacts Config: 2 Form A (N.O.)

  • Dimensions: 1.9 H x 2.4 W x 0.8 D in.

  • Weight (lbs/g): 0 Kg

  • RK 132

  • Remote Indication and Reset Assembly Remote indication and reset for the SE-134C and SE-135. NEMA 4 ...More

  • Dimensions: 1.7 H x 1.1 W x 2.2 D in.

  • Weight (lbs/g): 0 Kg

  • Conformally coated: Standard

  • RK 325

  • Remote Indication and Reset Assembly Panel-mounted remote indication and reset for the SE-325. NEMA ...More

  • Dimensions: 3.8 H x 2.4 W x 1.2 D in.

  • Weight (lbs/g): 0 Kg

  • Conformally coated: Standard

  • RK 332

  • Remote Indication and Reset Assembly Remote indication and reset for the SE-330, SE-330AU, and SE-33...More

  • Dimensions: 1.7 H x 1.1 W x 2.2 D in.

  • Weight (lbs/g): 0 Kg

  • Conformally coated: Standard

  • 777 MRSW

  • The 777 Manual Remote Reset Kit allows the 777 line of motor and pump protection products to be manu...More

  • Mounting Method: Connect 9-pin adapter to 777 communication port

  • Dimensions: 24 L in.

  • Weight (lbs/g): 0 Kg

  • INFORMER

  • The Informer is a hand-held diagnostic tool designed for use with single-phase models equipped with ...More

  • Dimensions: 5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)

  • Weight (lbs/g): 0 Kg

  • Acceptable Battery Type: 9 Vdc alkaline battery

  • INFORMER MS

  • The Informer-MS is a hand-held diagnostic tool designed for use with the Littelfuse 455*. The Inform...More

  • Dimensions: 5.5 H x 3.6 W x 1.13 D in. (139.7 x 91.4 x 28.6 mm)

  • Weight (lbs/g): 0 Kg

  • Acceptable Battery Type: 9 Vdc alkaline battery

  • M500

  • The M-500 is an automatic, portable, battery-powered insulation tester. This unit is specifically de...More

  • Information Not Available

  • Information Not Available

  • Information Not Available

  • OL

  • The OL-RESET allows the 777 line of motor protection and pump protection products to be manually res...More

  • Mounting Method: Connect to the 777 communication port

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • RM1000

  • The RM1000 is a motor-monitoring device to be used in conjunction with the 777 family of products (e...More

  • Input
    Voltage (V):
     12 - 24 Vdc (Supplied by RS485MS-2W)

  • Termination Type: Depluggable; 3 in-lbs.

  • Mounting Method: Surface mountable on backplane using 4 screws; Panel thickness: 0.03 in

  • RM 2000

  • The RM2000 is a motor-monitoring device to be used in conjunction with the 777 family of products (e...More

  • Input
    Voltage (V):
     115 Vac, 115VAC

  • Termination Type: 3 in.-lbs.

  • Mounting Method: Surface mountable on backplane using 4 screws, Surface mountable using 4 screws