M1000 Series - Alarm Monitor

The M1000 is an alarm panel with 10 digital inputs. Inputs from a dry contact (normally open [NO] or normally closed [NC]) will cause the corresponding LED to flash. Simultaneously a common alarm output and a siren output will be activated as well as an individual output. The unit has separate indications of first alarm, following alarms and acknowledged alarms. It also has dedicated inputs for remote reset and blocking. The unit can be configured for cable monitoring and monitoring of its own supply and insulation level.

Multiple M1000 units can be interconnected to form a large scale alarm system. In this situation functions are available for synchronizing the flashing of the LEDs and enabling global indication of first alarm for all connected units. Alarm related parameters like time delays, reset functions and other features can be configured through 18 programming switches. The M1000 can also be configured via the RS232 interface. A standard ANSI/VT100 terminal is used as programming tool. The M1000 is equipped with a 2-wire RS485 interface supporting MODBUS-RTU communication.

FEATURES

BENEFITS

10 configurable
digital inputs

Supports both NO and NC input contacts

11 open collector outputs

Allows external control and remote indication

1 siren relay output

Direct connection of alarm siren

Special indication of
first alarm

Provides clear alarm overview in
larger systems

Multiple units can be connected as one system

Modular and scalable solution

Voltage and insulation monitoring

Replaces voltage and insulation monitoring relay on the DC system

Dimming of LEDs

Suitable for bridge consoles

Type-approved by marine classification societies

Applicable in harsh environments

Configuration by
DIP switches or PC

Easy installation and configuration

RS485 Modbus RTU

Communication with HMI and
SCADA systems

The first incoming alarm is indicated with a quick flashing light, following alarms are indicated with slow flashing light. LEDs will keep flashing until the alarms are acknowledged, even though the input signal has been deactivated. Pressing the RESET pushbutton will acknowledge all new alarms whereby all flashing LEDs will change to steady light, provided that the related inputs are still active. Pressing the RESET push button will also silence the siren. The reset sequence is programmable.

Access specifications, certifications, check availability and order parts below

Catalog #ApprovalsCommsRelay
Contacts
Supply
Voltage
(VAC)
Supply
Voltage
(VDC)
Compare
M1000.0040CE LabelRS485 / MODBUS RTUChange overDepends on versionDepends on version
M1000.0050CE LabelRS485 / MODBUS RTUChange overDepends on versionDepends on version
M1000.0060CE LabelRS485 / MODBUS RTUChange overDepends on versionDepends on version
M1000.0070CE LabelRS485 / MODBUS RTUChange overDepends on versionDepends on version
M1000.0080CE LabelRS485 / MODBUS RTUChange overDepends on versionDepends on version
M1000.0220CE LabelRS485 / MODBUS RTUChange overDepends on versionDepends on version
M1044.0010CE Label24VDC +/-30%

  • Showing 5 items