FS300 Series - Flasher and Tower Lighting Controls

The FS300 Series of solid-state flashers were specifically designed to operate lamp loads. Their two-terminal series connection feature makes installation easy. The high immunity to line noise and transients makes the FS300 Series ideal for moving vehicle applications. All solid-state construction means reliability and long life. The FS300 Series offers a factory fixed flash rate of 75 FPM or may be ordered with a fixed, custom flash rate ranging from 60 to 150 FPM.


Operation
Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of T1, T2 begins and the load de-energizes. This cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output Load Rating (VA)Flash Rate (fpm)Sample capableCompare
FS31212VDC0.25-2.5A maximum load rating steady stateFixed at 75FPM ±10%No
FS32424VDC0.25-2.5A maximum load rating steady stateFixed at 75FPM ±10%No