Alternating Relays


  • ALT Alternating Relays

  • The ALT alternating relays are used to alternate between two loads. The ALT is commonly used in dupl...More

  • Input
    Voltage (V):
     195 - 250 Vac, 20 - 26 Vac/Vdc, 95 - 125 Vac

  • Output
    Form:
     Cross wired DPDT, SPDT

  • Mounting Method: DIN rail or surface mount (plug into OT08-PC socket)

  • ARP

  • The ARP Series is used in systems where equal run time for two motors is desirable. The selector swi...More

  • Input
    Voltage (V):
     120 Vac, 230 Vac, 24 Vac, 24; 120; 230 Vac

  • Output
    Form:
     Cross wired DPDT, DPDT, SPDT, SPDT; DPDT; cross wired DPDT

  • Termination Type: Magnal 11-pin, Octal 8-pin or magnal 11-pin, Octal 8-pin plug-in