LSRX - LSRX Series

Series: LSRX Questions? Contact Littelfuse Support
Littelfuse Current Monitoring Relays Transducers
Roll Over to Zoom
The LSRX is an AC current sensor designed to energize the output contact whenever 4.5 Amps or greater is present. The LSRX is used commonly as an AC current proof relay to indicate if a motor is operating. It can also be used to interlock fans, compressors and motors; to indicate equipment status such as feed rates, tool wear, loss of prime on pumps, mixer viscosity and all types of current sensing conditions or to stage pump motors, chillers, or other machinery.

This device combines a current transformer (CT), transducer and high current output relay together to switch alarm circuits, contactors and most resistive or inductive loads. The LSRX can perform the function of an auxiliary contact, yet has the advantages of universal application and isolation.

Property (Mouseover for details) Value
Maximum Input Power Induced from AC conductor
Input Current Range (A) 5 - 200A Continuous
Output Form SPST - Form A
Output Load Rating (VA) Pilot Duty: 480VA @ 240VAC B300; General Purpose: 5A @ 240VAC
Sensor Hole Size 0.725 in diameter
Pull-in Current (A) 4.5A (typical) 7.0A (max)
Indication LED
Life Electrical: 1 x 105; Mechanical: 1 x 107
Termination Type Torque: 3 in.-lbs.; Wire: 12-26AWG; 0.25 in quick-connect fast-on terminals
Mounting Method Surface mount
Operating Temperature -20° to 70°C (-4° to 158°F)
Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
Humidity 10-95% non-condensing per IEC 68-2-3
Dimensions 2.70"H x 1.13"W x 2.50"D (68.6 x 28.7 x 63.5mm)
Weight (lbs/g) 0.3 lb. (4.8 oz. 136.08 g)