FPS-CTU-02-00 - FPS Series

Series: FPS Questions? Contact Littelfuse Support
Roll Over to Zoom

The FPS (Feeder Protection System) is a feeder-protection relay that provides current, voltage, and temperature protection for feeder applications. It offers integrated breaker or contactor control, data logging, and a complete metering package. The FPS is typically used in processing, manufacturing, petroleum, chemical, mining, forestry, water, and waste treatment applications.

Features & Benefits:

  • Eighteen protective functions to extend the life of transformers and feeder cables
  • Meters current, voltage, power, temperature, and more
  • Inverse-time (including IEC and IEEE curves) and definite-time overcurrent and earth-fault protection
  • Breaker or contactor control - integrated OPEN and CLOSE command keys
  • Large 80-character vacuum-fluorescent display
  • Eight digital inputs, five relay outputs, one analog input and output
  • RTD module can be installed remotely (up to 1,200 m) to simplify wiring
  • CSA Class 1 Zone 2 hazardous-location certified OPI and RTD modules
  • Standard Modbus RTU and Allen-Bradley DF1 RS-485 communications
  • Optional Modbus TCP and Ethernet/IP, DeviceNet, PROFIBUS communications
  • Free SE-Comm-RIS PC-interface software
  • Conformally coated circuit boards
  • 10-year warranty
Property (Mouseover for details) Value
Analog Output Current (mA) 4-20
Approvals CSA
Comms RS/TIA-485
Relay Contacts Three Form A (N.O.); Two Form C (N.O./N.C.)
Supply Voltage (VAC) 65 - 265
Supply Voltage (VDC) 80 - 275

pdf icon FPS Datasheet

pdf icon FPS Manual

The Feeder Protection System (FPS) is a modular system with integrated protection, control, metering, and data-logging functions.

SE-Comm-RIS v4.2 Software


pdf icon FPS DeviceNet Manual

This document describes the DeviceNet features supported by the FPS. The FPS supports Explicit and Polled I/O. It does not support the Unconnected Message Manager (UCMM).

pdf icon FPS ModbusTCP EthernetIP Manual

The Ethernet interface supports Modbus TCP and EtherNet/IP. Part A of this manual describes the features of the Modbus TCP version of Ethernet.

pdf icon FPS MPS Profibus Manual

pdf icon TN MA-13 PMA-13 Multilin 169 269 Adapter MPS

pdf icon TN MP14 Using One OPI for Multiple Motors

pdf icon TN MP13 MPS Voltage Sequence Two PT Connection

pdf icon TN MA24 GE Multilin 46 for MPS