777-LR-HRG-P2 - 777 Series

littelfuse Motor and Pump Protection Relays

The 777 is a fully programmable electronic overload relay designed to protect any motor drawing 2-800 full load amps (external CTs are required above 90 amps). The 777 (family of products) is for 3-phase 200-480VAC applications, with several specialized units for other voltage ranges and unique applications. Common applications include conveyor systems, HVAC equipment, saws and grinders, fan motors, and almost any pumping application. Some unique applications include use with a Subtrol® equipped Franklin submersible motor to detect high motor temperatures and applications where a fast linear trip is required.

All of the overload relays provide unsurpassed protection by combining overload, voltage, phase loss and reversal, voltage and current unbalance, power monitoring, and underload based on current in one package. For standalone applications, the units incorporate a 3-digit LED display that is used for programming, providing real-time operational information and displaying diagnostic codes to aid in troubleshooting a fault condition. The units also feature a communications port that can be used with communication modules listed in the 777 accessories section to form a Modbus, DeviceNet™, Profibus, or Ethernet network. Up to 99 units can be remotely monitored and controlled from a PC, PLC, or SCADA system, and data logging through a PC with the optional Solutions software. This capability allows for a simple, cost-effective way to meet new requirements for arc-flash safety.

Property (Mouseover for details) Value
Input Voltage (V) 200 to 480VAC
Maximum Input Power 10W
Input AC Line Frequency (Hz) 50/60Hz
Output Form SPDT - Form C
Output Load Rating (VA) Pilot Duty: 480VA @ 240VAC B300; General Purpose: 10A @ 240VAC
Full Load Amp Range (A) 10 - 800A (external CTs required external zero-seq. CT required)
Timing Accuracy (%) ±0.5s
Rapid Cycle Timer (s) 0 - 999s
Restart Delay Range All faults except undercurrent: 2 - 500m; Undercurrent: 2 - 500m A (Automatic); # of Restarts: All faults except undercurrent: 0 1 oc1 2 oc2 3 oc3 4 oc4 A ocA (Automatic); Undercurrent: 0 1 2 3 4 A (Automatic)
Repeat Accuracy (%) Voltage: ±0.5% of nominal voltage; Current: ±1% (<100 amps direct)
Overvoltage Trip Voltage (%) 10 - 999A proper looping of the CTs is required
Undervoltage Trip Voltage 170 - 524V
Voltage Unbalance Trip Point (%) 2 - 25% or 999 (disabled)
Voltage Accuracy (%) ±1%
Overcurrent Trip Point 172 - 528V
Overcurrent Trip Class 02 - 60 J02 - J60 L00 - L60 or OFF
Undercurrent Trip Point 0 5 - 999A proper looping of the CTs is required
Undercurrent Trip Delay (s) 2 - 999s (default)
Current Unbalance Trip Point (%) 2 - 50% or 999 (disabled)
Current Accuracy (%) ±3% (<100 amps direct)
Ground Fault Current Trip Point (A) 1 - 10A or OFF
Ground Fault Trip Delay (s) 0s (default)
Ground Fault Accuracy (%) ±15%
Sensor Hole Size Max conductor size: 0.65 in (with insulation)
Short Circuit (kA) 100kA
Surge Protection IEC: 61000-4-5 Level 3 2kV line-to-line; Level 4 4kV line-to-ground
Protection Class IP20
Pollution Degree 3
CT Ratio 25 50 75 100 150 200 300 400 500 600 700 800
Address COM: C00 - C07; RS485: A01 - A99
Life Electrical: 1 x 105 operations at rated load; Mechanical: 1 x 106
Termination Type Torque: 7in-lbs
Mounting Method Surface mount (4 - #8 screws) on DIN rail mount
Operating Temperature -20° to 70°C (-4° to 158°F)
Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
Humidity 10-95% non-condensing per IEC 68-2-3
Dimensions 3.05 H x 3.85 W x 5.05 D in. (77.5 x 97.8 x 128.3 mm)
Weight (lbs/g) 1.56 lbs. (25.0 oz. 707.6 g)