PGR-6310-01-00 - PGR-6310 Series

Roll Over to Zoom
Property (Mouseover for details) Value
Analog Output Current (mA) 4-20
Approvals CSA
Comms RS/TIA-485
Relay Contacts Three Form A (N.O.); Two Form C (N.O./N.C.)
Supply Voltage (VAC) 65 - 265
Supply Voltage (VDC) 80 - 275