Pump Controls


  • ACBC

  • The ACBC-120 is a dual purpose alarm controller/battery charging unit. When there is a loss of 120VA...More

  • Input
    Voltage (V):
     120 Vac

  • Output
    Form:
     Strobe light / Horn

  • Termination Type: 12-pin plug-in; Torque: 20 in-lbs; Wire: 12 - 20 AWG solid or stranded (using SD12-PC socket)