ACBC Series - Alarm Controller and Battery Charger for pump control panels

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ACBC-120 is a dual purpose alarm controller/battery charging unit. When there is a loss of 120VAC power, the ACBC-120’s primary function as an alarm controller activates. When this power loss occurs, input power is switched to a 12VDC, lead-acid, rechargeable backup battery and a 12VDC alarm consisting of a strobe light and/or a horn is activated. The horn follows a 2 second on/2 second off pattern with a “horn silence” option to turn the sound off. An LED indicator on the unit also signals that the device has entered the alarm mode.

When 120VAC input is present the alarm circuit can be tested and the unit’s secondary function as a 12VDC backup battery charger is activated. In fast charge mode, the unit has the capability to source up to 100mA of charging current. However, the device normally charges at a current of 14mA in maintenance mode. The alarm circuit can be tested by pressing the “test” button located on the front of the unit or by activating an external switch via the “alarm contact” pin.

The device has the ability to signal low battery voltage if the voltage drops below 10.5VDC. The device can also detect if no battery is present or if the battery is connected backwards. In either of these cases, the ACBC-120 will signal a battery error and will not attempt to charge.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Acceptable Battery TypeHumidityInput AC Line Frequency (Hz)Input Current Range (A)Input Tolerance (%)Maximum Input PowerOutput Load Rating (VA)StockCompare
ACBC-120
Obsolete: 2020 -09-16
120 VacStrobe light / Horn12-pin plug-in; Torque: 20 in-lbs; Wire: 12 - 20 AWG solid or stranded (using SD12-PC socket)Plug-in socket; Surface mount with #8 or #10 screws (using SD12-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg12 V lead-acid rechargeable10 - 95% non-condensing per IEC 68-2-350 / 600.018 (max.); 0.003 (typical)±10%2.4 (max.) (fast charge current); 0.4 (typical) (maintenance charge current)12 Vdc @ 1 A (max.)Check
ACBC-120-SD
Obsolete: 2020 -09-16
120 VacStrobe light / Horn12-pin plug-in; Torque: 20 in-lbs; Wire: 12 - 20 AWG solid or stranded (using SD12-PC socket)Plug-in socket; Surface mount with #8 or #10 screws (using SD12-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg12 V lead-acid rechargeable10 - 95% non-condensing per IEC 68-2-350 / 600.018 (max.); 0.003 (typical)±10%2.4 (max.) (fast charge current); 0.4 (typical) (maintenance charge current)12 Vdc @ 1 A (max.)Check
To request product environmental information, please complete the Product Environmental Information Request Form.