SE-330HV-25-01 - SE-330HV Series – Neutral-Grounding-Resistor Monitor Series

Series: SE-330HV Series – Neutral-Grounding-Resistor Monitor
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SE-330HV-25-01 is an advanced ground-fault and neutral-grounding resistor monitor with a supply voltage ac of 28–52 and a supply voltage dc of 36–72. This monitor is used for high-voltage applications. Network communications is offered via USB; Ethernet (Dual SC Fiber).

Property (Mouseover for details) Value
Analog Output Current mA 4 - 20
Communications USB; Ethernet (Dual SC Fiber)
Relay Contacts Config 1 Form A; 1 Form B; 2 Form C
Supply Voltage ac 28 - 52
Supply Voltage dc 36 - 72
New Rev Avail Now
Old Rev Avail No longer available
IEEE Device Numbers 50G - 50N - 51G - 51N - 59N - 86
Relay Contacts Operation Fail-safe / Non Fail-safe
Dimensions 8.4 H x 3.9 W x 5.8 D in.
Weight (lbs/g) 0 Kg
Auto Manual Reset Latching; Autoreset
Conformally coated Standard
Frequency 50; 60; ASD
GF Trip Level Range pct 2 - 100% of CT-Primary Rating
GF Trip Time s 0.1 - 10.0
Harmonic Filtering Standard (DFT)
Reset Type Front-panel switch/Remote N.O. Contact
RF Trip Level V 100 - 10000 (systems up to 35 kV); 200 - 20000 (72 kV systems)
System type Resistance Grounded AC
To request product environmental information, please complete the Product Environmental Information Request Form.