PHS Series - Littelfuse PHS Relays Provide Exceptional Phase Control Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PHS Series Relays are designed for changing lamp intensity, varying the speed of a fan, or controlling the temperature of a heater. The effective output voltage is adjusted with an accessory external potentiometer suitable for line voltage applications.

Operation Upon application of input voltage, effective output voltage can be adjusted by changing the external resistance value. As the external resistance increases, the effective output voltage decreases, and the inverse is also true.

Features

  • Protection, control and/or monitoring of generators and other devices

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Termination TypeMounting MethodDimensionsWeight (lbs/g)Dielectric BreakdownHumidityInput AC Line Frequency (Hz)Input Tolerance (%)Insulation ResistanceMinimum Output Load Current (A)Output Load Rating (VA)Output Voltage Drop (V)Storage Temperature (F/C)StockSamplesCompare
PHS120A10120 Vac0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing50 / 60±20%≥100100Steady state (100% on): 10 A; Inrush: 100 A≅2.0 at rated current-40° to 85°C (-40° to 185°F)CheckOrder
PHS120A20120 Vac0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing50 / 60±20%≥100100Steady state (100% on): 20 A; Inrush: 200 A≅2.0 at rated current-40° to 85°C (-40° to 185°F)CheckOrder
PHS120A6120 Vac0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing50 / 60±20%≥100100Steady state (100% on): 6 A; Inrush: 60 A≅2.0 at rated current-40° to 85°C (-40° to 185°F)CheckOrder
PHS230A10230 Vac0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing50 / 60±20%≥100100Steady state (100% on): 10 A; Inrush: 100 A≅2.0 at rated current-40° to 85°C (-40° to 185°F)CheckOrder
PHS230A20230 Vac0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing50 / 60±20%≥100100Steady state (100% on): 20 A; Inrush: 200 A≅2.0 at rated current-40° to 85°C (-40° to 185°F)CheckOrder
PHS230A6230 Vac0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)0 Kg≥2000 terminals to mounting surface95% non-condensing50 / 60±20%≥100100Steady state (100% on): 6 A; Inrush: 60 A≅2.0 at rated current-40° to 85°C (-40° to 185°F)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.