SE-107EL - SE-107 Series

Series: SE-107 Questions? Contact Littelfuse Support
Roll Over to Zoom
The SE-105/SE-107 is a combination ground-wire monitor and ground-fault relay for resistance-grounded systems. It continuously monitors the integrity of the ground conductor to protect portable equipment from hazardous voltages caused by ground faults. The SE-105/SE-107 is an excellent choice for trailing cables 5 kV and under in underground mining applications. For higher voltages or long-cable applications, see the SE-134C/SE-135.
Property (Mouseover for details) Value
Approvals CSA; UL
Relay Contacts One Form A (N.O.)
Supply Voltage (VAC) 240