201-200-SP-T-9 - 201-SP Series – Single-Phase Voltage/Phase Monitor Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 201-xxx-SP is an 8-pin octal-base, plug-in voltage monitor designed to protect single-phase motors regardless of size. The 201-100-SP is used on 95-120VAC, 50/60Hz motors to prevent damage caused by low voltage. The 201-200-SP is used on 190-240VAC, 50/60Hz motors. The 201-200-SP-T-9 is a pin-for-pin replacement for a Time Mark® #260 Series voltage monitor. High voltage protection is included in the 201-200-SP-T-9.

The unique microcontroller-based voltage and voltage-sensing circuit constantly monitors the voltage to detect harmful power line conditions. When a harmful condition is detected, the relay’s output relay is deactivated after a specified trip delay. The output relay reactivates after power line conditions return to an acceptable level and a specified amount of time has elapsed (restart delay). The trip delay prevents nuisance tripping due to rapidly fluctuating power line conditions.

Property (Mouseover for details) Value
Input Voltage (V) 190 - 240 Vac
Maximum Input Power 5
Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
Output Form SPDT
Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac; General Purpose: 10 A @ 240 Vac
Restart Delay Range After a Fault or Complete Power Loss: 2 s
Trip Delay Range Under/Over Voltage: 4 s
Overvoltage Trip Voltage (%) 110%
Overvoltage Reset Voltage (%) 107%
Undervoltage Trip Voltage 90%
Undervoltage Reset Voltage (%) 93%
Termination Type Torque: 12 in-lbs.; 12 - 22 AWG solid or stranded
Mounting Method DIN rail or surface mount (plug into OT08-PC socket)
Operating Temperature -40° to 70°C (-40° to 158°F)
Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
Dimensions 1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.