455480R - 455 Series – Three-Phase Voltage Monitor Relay Series

External overview image
Roll Over to Zoom
       
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 455 Series are 3-phase voltage monitors that combine load and line side monitoring to offer complete protection. Monitoring the load side will alert the user of contactor failure or impending contactor failure. Line side monitoring will also protect the motor from damaging fault conditions that may be present prior to the motor starting. With other line/load side monitors, the motor must be started before a voltage fault is detected. With the 455, your motor is fully protected at all times.

The 455 Series are 3-phase, dual range voltage monitors that protect 190-480VAC, 50*/60Hz motors, regardless of their size. It automatically selects between the 200V and 400V range when the user selects the nominal voltage setpoint. Other adjustments include a 2-30 second trip delay, a 2-300 second restart delay (and manual restart) and a voltage unbalance trip point of 2-8%. The voltage monitor’s circuitry is powered through the line side connections, so there is no need for separate control power, making it easy to install.

Equipped with an infrared LED, the 455 Sereies can communicate to the optional hand-held diagnostic tool, Informer-MS to obtain valuable information such as real-time voltage, voltage unbalance on both line and load sides, motor run hours, last 20 faults, last 32 motor starts, high and low voltage trip points, voltage unbalance trip

Property (Mouseover for details) Value
Input Voltage (V) 380 - 480 Vac
Maximum Input Power 6
Input AC Line Frequency (Hz) 50 / 60 (50 will increase all delay timers by 20%)
Output Form SPDT
Output Load Rating (VA) Pilot Duty: 470 VA @ 600 Vac
Restart Delay Range Manual; 2 - 300 s adjustable
Repeat Accuracy (%) ±0.1%
Trip Delay Range Under/Over and Unbalance Voltage: 2 - 30 s adjustable; single-Phase faults (>25%UB): 2 s
Trip Point Accuracy (%) ±1%
Overvoltage Trip Voltage (%) 110%
Overvoltage Reset Voltage (%) 107%
Undervoltage Trip Voltage 90%
Undervoltage Reset Voltage (%) 93%
Voltage Unbalance Trip Point (%) 2 - 8% adjustable
Voltage Unbalance Reset (%) Trip setting minus 1%
Termination Type Torque: 7 in-lbs; Wire Size: 12 - 18 AWG
Mounting Method #8 screws
Operating Temperature -40° to 70°C (-40° to 158°F)
Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
Dimensions 2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.