PLM9502 - PLM Series – Voltage Monitor Series

External overview image
Roll Over to Zoom
       
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PLM Series is a 3-phase voltage monitor that continuously monitors each of the three phases. Monitors both delta and wye systems and no connection to neutral is required. The microcontroller circuit design protects against undervoltage, voltage unbalance, phase loss and phase reversal. Protection is assured when regenerated voltages are present.


Operation
The output relay is energized and the LED glows green when all voltages are acceptable and the phase sequence is correct. Under and unbalanced voltages must be sensed for a continuous trip delay period before the relay de-energizes. Reset is automatic upon correction of the fault condition. The output relay will not energize if a fault condition is sensed as power is applied. The LED flashes red during the trip delay, then glows red when the output de-energizes. The LED flashes green/red if phase reversal is sensed.
Field Adjustment
Set voltage adjustment knob at the desired operating line voltage for the equipment. This adjustment automatically sets the undervoltage trip point. Apply power. If the PLM fails to energize, (LED glows red) check wiring of all 3 phases, voltage, and phase sequence. If phase sequence is incorrect, the LED flashes green/red. To correct this, swap any two line voltage connections at the mounting socket. No further adjustment should be required.

Property (Mouseover for details) Value
Input Voltage (V) 400 - 480 Vac
Input Voltage Maximum (V) 530
Input Type 3-phase delta or WYE with no connection to neutral
Input AC Line Frequency (Hz) 50 / 100
Input Phase Sequence A; B; C
Output Type Electromechanical relay
Output Form Isolated SPDT
Output Load Rating (VA) 10 A resistive @ 240 Vac 277 Vac max; 1/2 hp @ 240 Vac; 1/4 hp @ 120 Vac
Reset Time (ms) Automatic
Response Time (ms) Phase loss: ≤200 ms; Phase reversal: ≤200 ms
Trip Delay Range 2 s fixed
Trip Delay Tolerance (%) ±15%
Undervoltage Trip Voltage 88 - 92% of the adjusted line voltage
Undervoltage Reset Voltage (%) +3% of the trip voltage
Voltage Unbalance Trip Point (%) 5% fixed
Voltage Unbalance Reset (%) -0.7% unbalance typical
Phase Loss ≥35%
Power Consumption ≤3 W
Surge Protection IEEE C62.41-1991 Level B
Type of Detection Voltage detection with delayed trip and automatic reset
Termination Type Octal 8-pin plug-in rated 600 Vac
Mounting Method Plug-in socket
Operating Temperature -40° to 60°C (-40° to 140°F)
Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
Dimensions 3.2 H x 2.39 W x 1.78 D in. (81.3 x 60.7 x 45.2 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.