Time Delay Relay Counters


  • HRV

  • The HRV combines the accuracy of microcontroller based circuitry with an electromechanical relay out...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 24 V ac, 120VAC

  • Output
    Form:
     Isolated SPDT NO, Isolated SPDT - NO, Non-isolated SPDT - NO

  • Count Range: 1 - 7 counts to start, 1 - 7 counts to start; maximum: 250, 1-7 counts to start

  • KSPUA Counters

  • The KSPU Series is a factory programmed module available in any 1 of 14 standard functions. The KSPU...More

  • Input
    Voltage (V):
     24 or 240 V ac

  • Count Range: 1 - 1023

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)