Delay on Make


  • ERDM

  • The ERDM Series are a combination of digital electronics and a reliable electromechanical relay. The...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 24 V ac

  • Output
    Form:
     DPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • HRDM

  • The HRDM Series combines an electromechanical relay output with microcontroller timing circuitry. It...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 24 V dc

  • Output
    Form:
     Non-isolated SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • KRDM

  • The KRDM Series is a compact time delay relay measuring only 2 in. (50.8 mm) square. Its solid-state...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 230 V ac, 24 V ac/dc, 24 V dc

  • Output
    Form:
     SPDT

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • KRPS DOM Timers

  • The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measur...More

  • Input
    Voltage (V):
     12 or 48 V dc, 120 V ac, 24 or 240 V ac/dc

  • Output
    Form:
     SPDT

  • Storage Temperature (F/C): -40° to 80°C (-40° to 176°F), -40° to 85°C (-40° to 185°F)

  • KSD DOM Timers

  • The KSD1 Series features two-terminal, series-connection with the load. The KSD1 Series is an ideal ...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

  • Output
    Form:
     NO - open during timing

  • Storage Temperature (F/C): -40° to 80°C (-40° to 176°F)

  • KSDU

  • The KSDU Series are encapsulated solid-state, delay-on-make timers that combine digital timing circu...More

  • Input
    Voltage (V):
     24 or 120 V ac/dc

  • Output
    Form:
     NO - open during timing

  • Time Delay Range: 1200 s fixed, 20 s fixed

  • MSM

  • The MSM replaces bi-metal type timing with reliable solid-state circuitry. There are no moving parts...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac, 24 V ac, 24 V dc, 120VAC

  • Output
    Form:
     NO open during timing, NO - open during timing

  • Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)

  • ORM

  • The ORM Series features open PC board construction for reduced cost. It has isolated, 10A, DPDT rela...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac, 24 V dc

  • Output
    Form:
     Isolated DPDT

  • Storage Temperature (F/C): -30° to 85°C (-22° to 185°F)

  • PRLM

  • The PRLM Series is designed for use in non-critical timing applications. It offers low cost, knob ad...More

  • Input
    Voltage (V):
     120 V ac

  • Output
    Form:
     Isolated DPDT

  • Time Delay Range: 1 - 60 s adjustable, 180 s fixed

  • Littelfuse T-10 Relay

    T 10

  • The T-10-(xxx) on-delay timer is a solid-state electronic device that provides accurate and reliable...More

  • Input
    Voltage (V):
     115 V ac

  • Output
    Form:
     SPDT

  • Time Delay Range: 0.5 - 12 s, 6 s to 10 m

  • TDM

  • The TDM Series is a delay-on-make timer that combines accurate digital circuitry with isolated, DPDT...More

  • Input
    Voltage (V):
     110 V dc, 12 V dc, 120 V ac, 230 V ac, 24 V ac, 24 V dc

  • Output
    Form:
     DPDT

  • Storage Temperature (F/C): -30° to 85°C (-22° to 185°F)

  • TDU

  • The TDU Series are encapsulated solid-state, delay-on-make timers that combine digital timing circui...More

  • Input
    Voltage (V):
     100 or 240 V ac/dc, 120 or 277 V ac, 24 or 120 V ac/dc

  • Output
    Form:
     NO - open during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TH

  • The TH1 Series is a solid-state relay and timer combined into one compact, easy-to-use control. This...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac

  • Output
    Form:
     NO - open during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TMV

  • The TMV and TSU Series are universal voltage delay-on-make timers. Two models cover all the popular ...More

  • Input
    Voltage (V):
     24 or 240 V ac/dc

  • Output
    Form:
     NO - open during timing

  • Storage Temperature (F/C): -30° to 85°C (-22° to 185°F), -40° to 85°C (-40° to 185°F)

  • TRM

  • The TRM Series is a combination of analog electronic circuitry and electromechanical relay output. I...More

  • Input
    Voltage (V):
     120 V ac, 24 or 28 V dc, 24 V ac, 24VDC / 28VDC

  • Output
    Form:
     Isolated DPDT, Isolated DPDT, Isolated SPDT

  • Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F), -30° to 85°C (-22° to 185°F)

  • TS DOM NC Timers

  • The TS4 Series are analog delay-on-make timers with a normally closed solid-state output. Unlike an ...More

  • Input
    Voltage (V):
     120 V ac

  • Output
    Form:
     NC - closed during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TS DOM Timers

  • The TS1 Series offers proven reliability and performance with years of use in OEM equipment and comm...More

  • Input
    Voltage (V):
     120 V ac, 230 V ac, 24 V ac, 24 V dc

  • Output
    Form:
     NO - open during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)

  • TSD DOM Timers

  • The TSD1 Series is designed for more demanding commercial and industrial applications where small si...More

  • Input
    Voltage (V):
     120 V ac, 24 V dc

  • Output
    Form:
     NO - open during timing

  • Storage Temperature (F/C): -40° to 85°C (-40° to 185°F)