TSA141300 - TSA141300 Series

Littelfuse HVAC Relays
The TSA141300 utilizes the Versa-Time circuitry in a unique arrangement that provides random start and a lockout delay in one small, rugged, inexpensive package. When connected as shown, the TSA141300 in a multiple unit situation, prevents all units from starting at one time with its random start feature. The TSA141300 also prevents the compressor from recycling rapidly which could result in a lock rotor condition. This lockout delay is initiated at the end of each operation of the compressor. A momentary loss of power would also initiate the lockout delay.

See datasheet for operation details.

Property (Mouseover for details) Value
Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
Sample capable No