TSD2 Series - Interval Timer

Littlefuse Interval Relays
Roll Over to Zoom
The TSD Series is designed for more demanding commercial and industrial applications where small size and accurate performance are required. The factory calibration for fixed time delays is within 1% of the target time delay. The repeat accuracy, under stable conditions, is 0.1% of the time delay. The TSD Series is rated to operate over an extended temperature range. Time delays of 0.1 seconds to 100 hours are available. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.


Operation (Interval)
Upon application of input voltage, the time delay begins. The output is energized during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeSample capableCompare
TSD2411S120VACNO closed during timing-40° to 85°C (-40°F to 185°F)1s fixedNo
TSD24145S120VACNO closed during timing-40° to 85°C (-40°F to 185°F)45s fixedNo
TSD241600S120VACNO closed during timing-40° to 85°C (-40°F to 185°F)600s fixedNo
TSD2434120VACNO closed during timing-40° to 85°C (-40°F to 185°F)1 - 100m onboard adjustableNo
TSD61115SP12VDCNO closed during timing-40° to 85°C (-40°F to 185°F)15s fixedNo
TSD6113SN12VDCNO closed during timing-40° to 85°C (-40°F to 185°F)3s fixedNo
TSD6113SP12VDCNO closed during timing-40° to 85°C (-40°F to 185°F)3s fixedNo
TSD6310.8SN24VDCNO closed during timing-40° to 85°C (-40°F to 185°F)0.8s fixedNo
TSD631380SP24VDCNO closed during timing-40° to 85°C (-40°F to 185°F)380s fixedNo
TSD6320P24VDCNO closed during timing-40° to 85°C (-40°F to 185°F)0.01 - 10s externally adjustableNo
TSD7412S120VACNO closed during timing-40° to 85°C (-40°F to 185°F)2s fixedNo
TSD7414M120VACNO closed during timing-40° to 85°C (-40°F to 185°F)4m fixedNo
TSD7421120VACNO closed during timing-40° to 85°C (-40°F to 185°F)1 - 100s externally adjustableNo
TSD7423120VACNO closed during timing-40° to 85°C (-40°F to 185°F)0.1 - 10m externally adjustableNo
TSD7424120VACNO closed during timing-40° to 85°C (-40°F to 185°F)1 - 100m externally adjustableNo
TSD761120S230VACNO closed during timing-40° to 85°C (-40°F to 185°F)120s fixedNo
TSD761180S230VACNO closed during timing-40° to 85°C (-40°F to 185°F)180s fixedNo
TSD7611S230VACNO closed during timing-40° to 85°C (-40°F to 185°F)1s fixedNo
TSD7621230VACNO closed during timing-40° to 85°C (-40°F to 185°F)1 - 100s externally adjustableNo