Arc Flash Detection


  • AF0025

  • The AF0025 series arc-flash relay is a cost-effective and OEM-focused solution that provides innovat...More

  • Supply
    Voltage
    VDC:
     24

  • Relay Contacts Config: 2 Form C, 240V ac / 30 V dc, 6A resistive

  • Relay
    Contact
    Operating:
     Fail-safe / Non Fail-safe

Arc-flash events are dangerous and potentially fatal to personnel. Arcing and arc-flashes occur when electricity flows across what is normally an insulating medium, producing intense, luminous discharges of electrical energy. Arc-flash detection technology allows circuit-protection devices to operate rapidly to reduce the energy of an arc flash, where most current-detection devices would respond slowly or potentially not at all.