Motor Protection

  • MPU-32

  • The MPU-32 Motor Protection Unit is used to provide currentand temperature-based protection, meterin...More

  • Supply
    Voltage
    (VAC):
     65 - 265,

  • Supply
    Voltage
    (VDC):
     80 - 275,

  • Relay
    Contacts:
     Three Form C (N.O./N.C.),

  • MPS

  • The MPS Motor Protection System monitors voltage, current, and temperature to provide a comprehensiv...More

  • Supply
    Voltage
    (VAC):
     65 - 265,

  • Supply
    Voltage
    (VDC):
     80 - 275,

  • Relay
    Contacts:
     Three Form A (N.O.); Two Form C (N.O./N.C.),

  • PGR-6300

  • The PGR-6300 Motor Protection System monitors voltage, current, and temperature to provide a compreh...More

  • Supply
    Voltage
    (VAC):
     65 - 265,

  • Supply
    Voltage
    (VDC):
     80 - 275,

  • Relay
    Contacts:
     Three Form A (N.O.); Two Form C (N.O./N.C.),

Motors are a significant investment and often run critical processes. Motor protection relays are used to protect the windings from damage due to electrical faults and thermal overloads. Adequate motor protection not only prevents motor damage, but also ensures optimal process efficiency and minimal interruption. Cost recovery for protection is achieved by extending the life of the motor, preventing motor rewinds and reducing downtime.