PGR-6100 - Motor Ground-Fault and Insulation Relay

The PGR-6100 Ground-Fault & Insulation Relay is designed to provide basic protection for a motor, including groundfault protection and insulation monitoring. The fact that the PGR-6100 has predictive as well as protective capabilities makes it unique. The ground-fault current and insulation resistance can be monitored using two separate meters. Two separate alarm contacts are also provided.

FEATURES

BENEFITS

Adjustable GF pickup (10 mA - 3 A)

Trip setting provides a wide range of low-level protection and system coordination

Adjustable insulation pickup (250 kΩ - 2 MΩ)

Customizable insulation resistance setpoints for maximum protection

Adjustable time delay
(50 ms - 1.0 s)

Adjustable trip delay for quick protection and system coordination

Output contacts

Two Form C output contacts for ground fault and insulation-resistance fault

Analog outputs
(0 - 1 mA)

Two analog outputs indicate insulation resistance and ground-fault current

CT-Loop monitoring

Alarms when CT is not connected

Selectable contact operating mode

Selectable fail-safe or non-fail-safe operating modes allows connection to shunt or undervoltage breaker coil

Access specifications, certifications, check availability and order parts below

Catalog #CertificatesSupply
Voltage
(VAC)
Supply
Voltage
(VDC)
Relay
Contacts
ApprovalsStockSamples
PGR-6100-12012024Two Form C (N.O./N.C.)UL
PGR-6100-240240Two Form C (N.O./N.C.)UL

  • Showing 5 items