MGP420D - MGP Series

Series: MGP
Questions? Contact Littelfuse Support
MGP420D
Roll Over to Zoom

As a pioneer of polymeric positive temperature coefficient resettable devices, Littelfuse has developed several material platforms to serve the changing battery technology and to help protect battery applications. Each of these material platforms offers different performance characteristics, allowing engineers greater design flexibility. PolySwitch devices for battery protection include SRP, LR4, VTP, VLP, VLR, MXP and RSD series, and special application strap devices.

Features:

  • RoHS compliant
  • Lead-free versions of all devices are available.
  • Current ratings from 1.1A to 13A
  • Fast time-to-trip

Benefits:

  • Many material platforms and device form factors give engineers more design flexibility
  • Compatible with high-volume electronics assembly
  • Assists in meeting regulatory requirements
  • Low resistance devices increase battery operating time

Applications:

  • Mobile phones and smart phones
  • Tablet PCs
  • Ultra-thin notebooks
  • Mobile radios
  • Digital cameras
  • Portable media players
  • Power tools (charge lines)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF2955-000 MGP420D RoHS No 10/12/2016 PbFree No 10/12/2016 Yes
10/12/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.