06SL190G - SL Series

Series: SL Questions? Contact Littelfuse Support
Roll Over to Zoom
The new Littelfuse SL LoRho Battery Strap Series PPTC (polymer positive temperature coefficient) is designed with a proprietary conductive polymer material, to provide both over-current and over-temperature protection for rechargeable battery cells. This series features a slim, low profile and low resistance design to install directly on the latest generations of battery cells for a longer battery run time.

  • Low Profile
  • Lo Rho (low resistance at normal operating hold current)
  • Installs Directly on battery cell
  • RoHS Compliant, lead-free and halogen-free

Littelfuse_Taiwan_Concord_ISO14001icon TaiwanConcord ISO 14001

Littelfuse_Taiwan_Concord_ISOTS16949icon TaiwanConcord ISOTS 16949

UR UR_XGPU2_E183209

Littelfuse SL Lo Rho Battery Strap Series PTC Data Sheet

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...