RLD USB Series -

This new radial leaded products are designed specifically for Universal Serial Bus (USB) appliations with low resistance, faster time-to-trip and low voltage drop features.

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Temp
(deg C)
StockSamplesCompare
RLD06P075B
Obsolete: 2007-01-01
Replaced By: 06R075BU
0.751.36400.30.10.2380.4-40°C - + 85°CCheckOrder
RLD06P120B
Obsolete: 2007-01-01
Replaced By: 06R120BU
1.226400.60.0650.1480.5-40°C - + 85°CCheckOrder
RLD06P155B
Obsolete: 2007-01-01
Replaced By: 06R155BU
1.552.76400.60.040.180.6-40°C - + 85°CCheckOrder
RLD16P090B
Obsolete: 2007-01-01
0.91.816400.60.070.184.55.9-40°C - + 85°CCheckOrder
RLD16P110B
Obsolete: 2007-01-01
1.12.216400.70.050.145.56.6-40°C - + 85°CCheckOrder
RLD16P135B
Obsolete: 2007-01-01
1.352.716400.80.040.126.757.3-40°C - + 85°CCheckOrder
RLD16P160B
Obsolete: 2007-01-01
1.63.216400.90.030.1188-40°C - + 85°CCheckOrder
RLD16P185B
Obsolete: 2007-01-01
1.853.7164010.030.099.258.7-40°C - + 85°CCheckOrder
RLD16P250B
Obsolete: 2007-01-01
2.5516401.20.020.0612.510.3-40°C - + 85°CCheckOrder