SMD2016P100TF/33 - SMD2016 Series

Series: SMD2016      Obsolete: 2007-01-01      Replaced By: 2016L100/33DR Questions? Contact Littelfuse Support
pSMD2016
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

These devices offer a wide range of hold currents from 0.3 A to 2.0 A and voltages form 6 V to 60 V. The SMD2016 product line is suitable for high density circuit board applications in computers, telecommunications and general electronics. Suitable for reflow soldering.