LVR012K-2 - LVR Series

Series: LVR
Questions? Contact Littelfuse Support
PTC LVR012K Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse PolySwitch line-voltage-rated (LVR) devices help protect electric motors and transformers used in commercial and home appliances from damage caused by mechanical overloads, overheating, stall, lost neutral and other potentially harmful conditions.

The LVR line-voltage product line of polymeric positive temperature coefficient (PPTC) devices include components that are rated for line voltages of 120VAC, VDC and 240VAC, VDC for up to 2A of operating current at 20°C. They help protect against damage caused by both overcurrent surges and overtemperature faults. They also offer low resistance and are compatibly sized with fuse solutions.

Features & Benefits:

  • RoHS and Halogen-free compliant
  • Broadest range of radial-leaded resettable devices available in the industry
  • Current ratings from 50mA to 2A
  • Line voltage rating of 120VAC, VDC and 240VAC, VDC
  • Fast time-to-trip
  • Low resistance
  • UL Recognized to UL 1434
  • CSA Approved to CSA TIL No. CA-3A
  • TUV Approved to EN 60730-1
  • CQC Approved to GB 8898, GB/T 7153, GB 14536.1

Applications:

  • Electromagnetic loads
  • Game machines
  • Industrial controls
  • Lighting ballasts
  • Loudspeakers
  • Medical equipment
  • Motors, fans and blowers
  • POS equipment
  • Satellite video receivers
  • Security and fire alarm systems
  • Test and measurement equipment
  • Transformers
  • USB hubs, ports and peripherals
  • Intelligent appliance
  • Robotic machine

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF1396-000 LVR012K-2 RoHS No 02/19/2018 PbFree No 02/19/2018 CoC_RoHS10_RF1396-000_LVR012K-2 REACH209_Declaration_RF1396-000_LVR012K-2
Does not Contain IPC LVR012S_K
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.