nanoSMD350LR-C-2 - LoRho SMD Series

The low resistivity SMD (surface-mount device) series is well suited to space-constrained charging cable applications. The devices can help provide both overcurrent and over temperature protection.

The low resistivity SMD series comprises three devices. In the model number descriptions, the “micro” prefix refers to the 1210 form factor and the “nano” prefix refers to the 1206 form factor.

Features:

  • SMD compatible with reflow soldering process
  • Available in small 1206 and 1210 sizes
  • Up to 12Vdc and 4.5A Ihold
  • Ultra low internal resistance
  • Automatically reset

Benefits:

  • Reduce assembly time and cost compared to other form factors Save PCB space at USB-C connector and ensure USB-C plug meets USB-IF dimension specifications
  • Available for fast charging Less power loss and more efficient charging
  • No replacement needed after fault removed

Applications:

  • Over temperature protection for USB connectors and cables including:
    -USB Type-C
    -SB Micro-B
    -USB-A
  • Fast charging applications which have higher voltages and currents

pdf icon Resettable PTC LoRho Datasheet

Littelfuse LoRho™ Surface Mount PPTC (Polymer Positive Temperature Coefficient) devices provide overcurrent protection for applications where ultra low internal resistance...

Littelfuse_Taiwan_Concord_ISO14001icon TaiwanConcord ISO 14001

Littelfuse_Taiwan_Concord_ISOTS16949icon TaiwanConcord ISOTS 16949

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...