1206L175SL - LoRho Series

Series: LoRho Questions? Contact Littelfuse Support
LoRhoSLPPTCHiResphoto1
View Important Application Association

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

LoRho Surface Mount PPTC Resettable Fuse Series provides fast overcurrent protection with ultra-low internal resistance, voltage drop and power dissipation

The POLY-FUSE LoRho Surface Mount Resettable PPTC Resettable Fuse series is designed for high speed overcurrent protection against fault current surges in applications that demand ultra-low internal resistance, ultra-low voltage drop and low power dissipation. Package sizes from 0402 to 2920 are available; the 0402 size is the smallest surface mount PPTC device available on the market. The LoRho series offers hold current ratings ranging from 100mA to 7A. That gives circuit designers the flexibility to use higher hold current devices in smaller form factors and lower height profiles than standard PPTC devices can provide.

Features:

  • A very thin height profile makes the series suitable for use in compact portable electronics.
  • Fast response to fault currents provides secure protection for sensitive electronic products.
  • By resetting automatically, they provide a low maintenance alternative to one-time fuses for overcurrent protection.
  • RoHS compliant, lead free, halogen free, and UL and TUV recognized, ensuring they are environmentally friendly and compliant with international safety standards

 

Applications:

  • Li-ion and Li-polymer battery packs
  • Handheld devices: smartphones, MP3 Players, digital cameras, video cameras, e-readers
  • Computer and peripherals: desktop and notebook computers, tablet PCs, audio/data/video cards, LCD and LED displays, USB thumb drives and data storage devices
  • Gaming consoles and accessories

pdf icon Resettable PTC LoRho Datasheet

Littelfuse LoRho™ Surface Mount PPTC (Polymer Positive Temperature Coefficient) devices provide overcurrent protection for applications where ultra low internal resistance...

Littelfuse_Taiwan_Concord_ISO14001icon TaiwanConcord ISO 14001

Littelfuse_Taiwan_Concord_ISOTS16949icon TaiwanConcord ISOTS 16949

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...