nanoSMD550LR-2 - Low Rho SMD Series

Low Rho SMD
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

The low resistivity SMD (surface-mount device) series is well suited to space-constrained mobile applications. The devices can help provide both overcurrent and overtemperature protection for battery pack PCMs (protection circuit modules) used in compact consumer devices such as smartphones and MP3/MP4 media players. In particular, the low resistivity SMD series helps battery pack suppliers achieve their design goals and simplify their installation methods.

The low resistivity SMD series comprises eleven devices. In the model number descriptions, the “micro” prefix refers to the 1210 form factor and the “nano” prefix refers to the 1206 form factor.


  • RoHS compliant
  • Halogen free (refers to: Br<=900ppm, Cl<=900ppm, Br+Cl<=1500ppm)
  • Current ratings from 1.75 to 5.0A
  • Agency recognition: UL, CSA, TÜV
  • Small footprint
  • Fast time-to-trip


  • Helps save board space and power consumption, and therefore costs, in space-constrained mobile electronics
  • Are more compact in comparison with similar offerings and are available in an industry-standard form factor
  • Can be assembled with a reflowable soldering technique, as opposed to the spot welding process required by many other components
  • Maximum electrical rating: Voltage 6VDC and short circuit current 50A
  • Industry-standard form factor of 1210 (3.0mmx2.54mm, or 0.12inx0.10in), or 1206 (3.0mmx1.52mm; or 0.12inx0.060in)
  • Useful for an operating current of 2A and above
  • Useful for and packaged for surface mounting on the PCB


  • Mobile and smart phones
  • Media players (MP3/MP4)
  • Digital still and video cameras
  • Mini notebooks
  • Tablets