AGRF800S-1 - AGRF Series

Series: AGRF
Questions? Contact Littelfuse Support
PTC AGRF800S_1 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AGRF Series is a PPTC resettable device designed specifically for the automotive industry. It is a 16V lead-free, radial leaded resettable device that meets Littelfuse’s Automotive qualification. This qualification is based on AEC-Q200: Stress Test Qualification for Passive Components.

Features & Benefits:

  • Overcurrent and overvoltage circuit protection devices
  • Resettable and single-use overcurrent devices
  • Wide range of form factor and termination methods
  • Products meet applicable automotive industry standards
  • Devices compatible with high-volume electronics assembly
  • RoHS compliant, Lead-Free and Halogen-Free

Applications:

  • Motor and motor circuit protection including power door-locks, mirrors, lumbar umps, seats, sunroofs and windows
  • Electronic Control Unit (ECU) I/O protection
  • Heating, Ventilation and Cooling (HVAC) motor and I/O protection
  • Telematics, infotainment and navigations systems
  • Liquid Crystal Display (LCD) back-light heaters
  • Power and cigarette lighter outlets, plugs and adapter/chargers
  • Powered networks and buses
  • Air-flow detection and overcurrent protection in HVAC and cooling fan systems
  • Stall detection in express window and sunroof circuits
  • Resettable overcurrent protection for power distribution, electrical centers and junction boxes
  • Wire downsizing
  • Motor electromagnetic interference (EMI) suppression
  • Electrostatic discharge (ESD) damage protection
  • Load dump and other transient voltage protection
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF3190-000 AGRF800S-1 RoHS No 04/26/2016 PbFree No 04/26/2016 Yes
04/26/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.